Skip to main content
Highly Integrated PMIC for Wearables and Home Automation

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):42
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)42
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Additional FeaturesSoftware Fuel-Gauge support
Battery InterfaceYes, integrated charger
Bus Voltage (Max) (V)22
Comm. InterfaceI2C
Function4-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery Charger0.5
Integrated step-down DC/DC Converter Channels (#)4
LDOs3
Linear OutputYes
MOQ2000
Output Current Max (A)0.3
Outputs (#)4
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. TypeWLCSP
Product TypeMPU
Qty. per Reel (#)2000
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)4
USB-Power ManagementYes
VIN Range (V)2.5 - 5.5

Description

The DA9072 is a highly integrated, configurable, low quiescent current power management IC (PMIC) that integrates the most common needs for wearables, home automation and low power battery applications. The PMIC comprises a linear charger with power path management, ultra-low quiescent current (Iq) buck regulator and LDO/load switches, analog battery monitor, watchdog, and protection features in an I2C configurable compact WLCSP package.

DA9072 has several power saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low Iq buck converter that is efficient down to 10μA load currents and low Iq LDOs. The uncommitted inputs of LDOs can be connected to either the battery or buck output. The integrated, high-efficiency boost regulator supports both sensors and display supply needs with a wide range of configurable output voltages. DA9072 provides charge current up to 500mA to speed up the charge cycle. The charge profile is programmable by external resistors or in software, allowing either stand-alone operation or host control.

DA9072 includes dynamic power path management which automatically balances current delivered between the system and the battery. Suitable for small battery applications, the battery monitor facilitates on-demand battery voltage and discharge current monitors to an external MCU’s ADC for supporting software fuel gauging.

Benefits

  • Flexible charger supports slow and fast charging rates
  • Low quiescent current buck regulator and LDOs extend battery life
  • Integrated PMIC reduces power management footprint by 25% compared to discrete solutions
  • Programmable power states optimize performance in operating modes and extend battery life in storage modes