| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 100 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Additional Features | ADC, RGB-LED driver, Watchdog timer |
| Advanced Features | 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer. |
| Automotive Rating | DA9063L-A |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 11-ch PMIC |
| GPIOs (#) | 16 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 6 |
| LDOs | 5 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 1 LDOs |
| MOQ | 5000 |
| Multi-Phase Support | Yes |
| Output Current Max (A) | 12 |
| Outputs (#) | 11 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.8 |
| Pkg. Type | BGA |
| Processor Name | Artrix-7 |
| Processor Supplier | Xilinx |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 6 |
| Total step-down DC/DC converter channels (#) | 6 |
| USB-Power Management | No |
| VIN Range (V) | 2.8 - 5.5 |
DA9063L is a powerful system PMIC for single-, dual-, and quad-core application processors such as those based on the ARM Cortex-A9TM and Cortex-A15TM architectures.
The DA9063L follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12 A from its six DC-DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5 A dual- phase configuration, two offer a merged configuration for a combined 3 A, and one can be used as a DDR VTT supply. Five SmartMirror™ LDO regulators with programmable output voltage provide up to 300 mA.