| CAD Model: | View CAD Model |
| Pkg. Type: | 9-WLCSP |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 1.73 x 1.54 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | CHINA |
| MOQ | 4000 |
| PSRR (db) | 78 |
| Peak Efficiency (%) | 90 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 1.73 x 1.54 |
| Pkg. Type | 9-WLCSP |
| Power (RMS) | 10.2W @ 8.2V 10% THD 4Ω |
| Price (USD) | $0.90376 |
| Qty. per Reel (#) | 4000 |
| SNR A-weighted | 104dB @ 8.2W |
| Supply Voltage (V) | 4.5 - 9 |
| THD_N | 90dB @ 3.0W |
| Temp. Range (°C) | -40 to +85°C |
The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S Lithium-ion battery pack to power a variety of two-cell portable applications such as Ultrabooks and tablets.
It uses a fully differential switched-mode amplifier architecture with a fixed +18dB gain, with differential analog inputs. It also has a PWM modulator and an H-bridged switched power output stage that delivers 5W (dynamic) into an 8Ω load, making a speaker sound louder on portable devices.