Skip to main content
Renesas Electronics Corporation
Audio Voice Data Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MOD
Pkg. Code:
Lead Count (#):169
Pkg. Dimensions (mm):17 x 26.65
Pitch (mm):1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)169
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-20 to +60°C
Bandwidth (MHz)0.02
Charge ControlLi-ion
Data Rate (Mbps)0.0016
Device FunctionsModule
I/O TypeUART, SPI, PCM, USB 2.0
MOQ600
Memory ExternalNo
Pitch (mm)1.5
Pkg. Dimensions (mm)17 x 26.65
Pkg. TypeMOD
Power Amplifier23
Processor CPU MIPS (MIPS)165
Processor DSP MIPS (MIPS)290
Qty. per Reel (#)600
Radio DECT (6.0)Yes
Radio JDECTYes
Radio KDECTNo
Software SupportFlexible API Interface

Description

Whether you're developing audio, voice, or data-based wireless applications, the DA14AVDDECT offers you the fastest and easiest route to market. It combines everything you need for world-class wireless performance in a single compact module. Fully RF tested and certified, it doesn’t require any in-depth RF knowledge or resources to use. Just drop it in and you’re ready to go.

The DA14AVDDECT audio voice data module is a complete solution for next-generation wireless applications. It contains all the hardware necessary, including a state-of-the-art DECT radio, a multi-core, power amplifier, stereo codec, battery management, and onboard antenna. You can tailor the module to your target application area simply by downloading and installing one of our optimized software stacks that also supports over-the-air upgrades.