Overview
Description
DA14706 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power, and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14706 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14706 the first product in the wireless SoC space to offer this level of integration.
Features
- Multi-core system – CM33F as main application core and CM0+ as sensor node controller
- Dedicated 2D GPU and display controller supporting DPI, JDI parallel, DBI and Single/Dual/Quad SPI interfaces
- Integrated charger and system Power Management Unit (PMU)
- Configurable MAC supporting Bluetooth LE 5.2 and proprietary 2.4GHz protocols.
- State of the art low power Bluetooth LE radio matched to 50Ω with a link budget of 103dB optimizing battery life, system cost, and connectivity over the air
- Ultra-low power Voice Activity Detector (VAD)
- Advanced security with state-of-the-art crypto accelerators, secure boot, and key storage and handling
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
3 items
|
Boards & Kits
SmartBond DA1470x Bluetooth Low Energy Development Kit Pro
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. It contains a mother board, DA14706 daughterboard, current sensing board and a display board. It gives...
SmartBond DA14706 Bluetooth Low Energy Daughter Board
The DA14706 daughter board is the most ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE) system-on-chips.
This daughterboard is for the DA1470x Development Kit Pro's motherboard.
Bluetooth Low Energy SoC 16-site SmartBond Production Line Tool Kit
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to increase throughput in volume test and programming of units centered around the Renesas Bluetooth® ICs.
We work with a number of...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Resources
Support Communities
-
DA14706 hibernation
Hi! I tried to run pmu_wakeup_demo from github.com/.../BLE_SDK10_DA1470x_examples on DA14706 DevKit. When I enable hibernation mode, power consumption decreases to 200 - 300 nA, and seems it is really hibernation. (It can't wake up by reset or power switching, only by ...
May 30, 2024 -
DA14706 Adapter UART Example
Hi, I am using the DA14706 EVK Board connected to an external TTL to USB converter. I tried using the adapter UART example code provided in the documentation as it is. I have followed the steps given in the README file from the UART example folder but I am not ...
Aug 23, 2022 -
State of Charge functionality in DA14706
Dear Support, We are planning to use DA14706 in a wearable design and wanted to know if DA14706 supports State of Charge functionality. We referred to UM-B-134 which describes State of Charge functionality for DA1469x family but could not similar document for DA14706. Our intention is to eliminate ...
Oct 31, 2023
Videos & Training
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.