Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Powerful digital audio management: design dependent SRC, routing, mixing, multiple digital audio I/O, tone control, parametric EQ, and compression
  • Reduced audio system cost for manufacturers of Class-D audio amplifiers
  • Audio processing features enable optimized speaker performance and deliver dramatically improved sound quality
  • Minimum development cost/risk/time-to-market
  • Pure digital path
  • Superior dynamic range
  • >110dB SNR, <0.1% THD+N
  • 20Hz-20kHz ±0.5dB frequency response

Complete Class-D Amplifier Controller SOC

  • Digital switching controller
  • Flexible audio input sources
  • Multiple controller synchronization
  • Bridge and non-bridged output topologies
  • Standalone or microcontroller boot option
  • Four channels
  • Pb-free (RoHS compliant)

High-Performance Sound

  • Unique performance for each part number
  • Superior dynamic range
  • >110 dB SNR, <0.1% THD+N
  • 20Hz-20kHz ±0.5dB frequency response

Graceful Protection and Recovery

  • Complete short-circuit, overcurrent, and overvoltage fault protection

Pure Digital Path

  • Digital audio inputs support I2S and left-justified formats with linear PCM (32kHz to 192kHz, 16-bit to 24-bit)
  • Digital audio input supports S/PDIF format with linear PCM (32kHz to 192kHz, 16-bit to 24-bit)

Multiple Part Offerings

  • D2-81412-LR: 144 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms
  • D2-81431-LR: 128 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms
  • D2-81435-LR: 128 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms and DTSTM (SRS) Technology

Description

The D2 Audio DSP D2-1 Family (D2-81412, D2-81431, D2-81433, and D2-81435) is a fully self-contained 4-channel digital amplifier controller System-On-Chip (SOC). The D2-1 Family enables rapid system design for manufacturers of home theater receivers, multi-room distributed audio systems, and powered speakers. The D2-1 Family contains a high-performance digital switching controller to play any input source on any output channel. A configurable audio signal processor provides equalization, volume control, tone control, and compression for each channel, as well as crossover and power limiting for powered speaker applications. The D2-1 Family includes 4-channels I2S/left-justified inputs (16-bit to 24-bit, 32kHz to 192kHz) and an optional S/PDIF receiver (16-bit to 24-bit). Boot options include: Self-boot from an external serial ROM, asynchronous SCI slave boot, and serial slave boot from a host microcontroller.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
D2-81431-LRObsoleteN/AIn StockLQFP128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?