Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Powerful digital audio management: design dependent SRC, routing, mixing, multiple digital audio I/O, tone control, parametric EQ, and compression
  • Reduced audio system cost for manufacturers of Class-D audio amplifiers
  • Audio processing features enable optimized speaker performance and deliver dramatically improved sound quality
  • Minimum development cost/risk/time-to-market
  • Pure digital path
  • Superior dynamic range
  • >110dB SNR, <0.1% THD+N
  • 20Hz-20kHz ±0.5dB frequency response

Complete Class-D Amplifier Controller SOC

  • Digital switching controller
  • Flexible audio input sources
  • Multiple controller synchronization
  • Bridge and non-bridged output topologies
  • Standalone or microcontroller boot option
  • Four channels
  • Pb-free (RoHS compliant)

High-Performance Sound

  • Unique performance for each part number
  • Superior dynamic range
  • >110 dB SNR, <0.1% THD+N
  • 20Hz-20kHz ±0.5dB frequency response

Graceful Protection and Recovery

  • Complete short-circuit, overcurrent, and overvoltage fault protection

Pure Digital Path

  • Digital audio inputs support I2S and left-justified formats with linear PCM (32kHz to 192kHz, 16-bit to 24-bit)
  • Digital audio input supports S/PDIF format with linear PCM (32kHz to 192kHz, 16-bit to 24-bit)

Multiple Part Offerings

  • D2-81412-LR: 144 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms
  • D2-81431-LR: 128 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms
  • D2-81435-LR: 128 Ld LQFP supports D2 Audio DSP Sound Enhancement Algorithms and DTSTM (SRS) Technology

Description

The D2 Audio DSP D2-1 Family (D2-81412, D2-81431, D2-81433, and D2-81435) is a fully self-contained 4-channel digital amplifier controller System-On-Chip (SOC). The D2-1 Family enables rapid system design for manufacturers of home theater receivers, multi-room distributed audio systems, and powered speakers. The D2-1 Family contains a high-performance digital switching controller to play any input source on any output channel. A configurable audio signal processor provides equalization, volume control, tone control, and compression for each channel, as well as crossover and power limiting for powered speaker applications. The D2-1 Family includes 4-channels I2S/left-justified inputs (16-bit to 24-bit, 32kHz to 192kHz) and an optional S/PDIF receiver (16-bit to 24-bit). Boot options include: Self-boot from an external serial ROM, asynchronous SCI slave boot, and serial slave boot from a host microcontroller.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
D2-81412-LRObsoleteN/AOut of StockLQFP144#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C