Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • All digital class-D amplifier controller with integrated Digital Signal Processing (DSP)
  • Fully programmable audio signal path parameters
  • Up to 5 channels of Digital Signal Processing (DSP)
  • Includes equalizers, filters, mixers, and other common audio processing blocks
  • Audio enhancement algorithms included
  • I2S and S/PDIF™ digital audio stereo inputs
  • I2C host control port
  • Asynchronous sample rate converters, sample rates from 32kHz up to 192kHz
  • Supports 2.0, 2.1, or bi-amp amplifier outputs with discrete or integrated power stages

Description

The D2-4 Family (D2-41051 and D2-41151 (D2-41x51-QR)) devices are complete System-on-Chip (SoC) Audio Processor and Class-D Amplifier Controllers that offer a powerful yet very cost effective audio solution for high volume consumer products, including digital TV systems, PC multimedia speakers, and portable device docking stations. This 4th generation Digital Audio Processor (D2-4 family) device combines extensive integrated DSP processing and configurable audio processing algorithms for complete audio system control. The D2-4 family devices offer the optimum balance of functionality and lowest system material cost, especially in an SoC system architecture with I2S audio output. All audio processing and amplifier control is handled by the D2-4 family, and its ease of integration to the existing system processor handles all system control functions.

Applications

  • PC/Multimedia Speakers
  • Digital TV Audio Systems
  • Portable Device Docking Stations
  • Powered Speaker Systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
D2-41151-QRObsoleteN/AOut of StockRoHS:EN
QFN48#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
D2-41151-QR-TKObsoleteN/AOut of StockRoHS:EN
QFN48#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C

Support Communities

  1. Encode audio in S/PDIF format

    Hello, I'm looking for a simple solution to convert microphone audio to S/PDIF stream. Does Renesas have products in its portfolio to achieve this functionality? Thanks. Pavel. This thread was automatically locked due to age.

    Jun 4, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?