| CAD Model: | View CAD Model |
| Pkg. Type: | TO-220ABA |
| Pkg. Code: | pkg_11870 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (CR6CM-12A#BH0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-220ABA |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | SMPS, Power Tools, etc. |
| IGT (Max) (mA) | 10 |
| IT (AV) (A) | 6 |
| IT (RMS) (A) | 9.4 |
| ITSM (A) | 90 |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 2.5 |
| Tape & Reel | No |
| Tc (°C) | 96 |
| Tj (°C) | 125 |
| VDRM (V) | 600 |
| VGT (Max) (V) | 1 |
| VTM (Max) (V) | 1.7 |
| di/dt (Max) (A/µs) | 50 |
The CR6CM-12A 600V, 6A thyristor for medium power offers a 1V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.