Features
- Ultra-low jitter performance: Achieve exceptional precision with jitter performance as low as 50fs at 312.5MHz within a wide 12kHz to 20MHz integration range in jitter attenuator mode
- Versatile power supply options: Operate the device with ease using a single 1.8V power supply while ensuring compatibility with a 3.3V level interface at SCL/SDA pin if the VDDD33_SERIAL is 3.3V
- DCO mode support: Leverage the benefits of the DCO mode for added flexibility and efficiency
- Configurable startup options: Load configurations at startup effortlessly with the support of an external EEPROM, streamlining your setup process
- Flexible communication interfaces: Choose between SPI or I2C communication protocols for seamless device integration
- Multiple OTP configurations: Benefit from up to four OTP configurations for startup
Description
The RC223xxA (RC22308A and RC22312A) is a high-performance, small form factor, low-power clock generator, belonging to Renesas' high-performance FemtoClock™ 3 family. It supports ultra-low jitter clocks for 100G/200G/400G/800G SerDes data center equipment reference clock applications. It also comes with three Fractional Output Dividers (FOD), and it can support up to four frequency domains.
Parameters
Attributes | Value |
---|---|
Wireless | 0 |
Outputs (#) | 8, 12 |
Output Type | HCSL, LVDS, LVCMOS |
Output Freq Range (MHz) | 0.001 - 1000 |
Inputs (#) | 4 |
Input Type | Crystal, LVPECL, HCSL, LVDS, CML, LVCMOS |
Phase Jitter Max RMS (ps) | 0.05 |
Input Freq (MHz) | 0.001 - 1000 |
Output Banks (#) | 8, 12 |
Core Voltage (V) | 1.8, 3.3 |
Output Voltage (V) | 1.8 |
Phase Jitter Typ RMS (ps) | 0.025 |
Applications
- Clock synthesis for 56G/112G pulse amplitude modulation (PAM4) SerDes
- Clock synthesis for 100/200/400/800/1600 Gbps Ethernet PHY
- Data center Top of Rack (ToR) and leaf switch
- Ethernet switches and routers
- Medical image system
- Test and measurement
Loading
Filters
Software & Tools
Sample Code
Simulation Models
Introducing the industry's lowest jitter 25fs RMS clock generator and jitter attenuator.
Learn about the industry’s lowest jitter 25fs RMS clock generator and jitter attenuator for high-speed interfaces.