Skip to main content

Features

  • Configurable OE pin function as OE, PPS, or DFC control function
  • Proactive Power Saving (PPS) features save power during the end device power-down mode
  • Dynamic Frequency Control (DFC) feature allows programming up to 4 different frequencies that switch dynamically
  • Spread spectrum clock support to lower system EMI
  • I²C interface
  • Supported by Renesas' Timing Commander™

Description

The 5X2503 MicroClock is a programmable clock generator intended for low-power, consumer, wearable, and smart devices. The 5X2503 device is a 3 PLL architecture design with an embedded 26MHz crystal. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The device has built-in unique features such as Proactive Power Saving (PPS) to deliver better system-level power management.

An internal OTP memory allows the user to store the configuration in the device without programming after power-up, and then the device can be reprogrammed again through the I²C interface. The 5X2503 has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Outputs (#)3
Output TypeLVCMOS
Output Freq Range (MHz)0.03 - 120, 0.032768 - 120
Input Freq (MHz)26 - 26
Inputs (#)1
Input TypeCrystal (integrated)
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)1.8

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.5 x 2.5 x 0.9120.4

Product Comparison

5X25035L2503
Input TypeCrystal (integrated)Crystal, LVCMOS
Inputs (#)11
Outputs (#)33
Output TypeLVCMOSLVCMOS
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: