Skip to main content
Renesas Electronics Corporation

Features

  • One Differential LVDS output
  • Crystal oscillator interface, 18pF parallel resonant crystal (20.4MHz - 28.3MHz)
  • Output frequency range: 81.66MHz - 226.66MHz
  • VCO range: 490MHz - 680MHz
  • RMS phase jitter @ 106.25MHz, using a 26.5625MHz crystal (637kHz - 10MHz): 0.74ps (typical)
  • 3.3V or 2.5V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 844001 is a Fibre Channel clock generator that uses an 18pF parallel resonant crystal over the range of 20.4MHz - 28.3MHz. For Fibre Channel applications, a 26.5625MHz crystal is used. The frequency select pin allows the device to generate either 106.25MHz or 212.5MHz from a 26.5625MHz crystal. To generate 187.5MHz for 12Gb Ethernet, a 23.4375MHz crystal is used. The 844001 uses our 3rd generation low phase noise VCO technology and can achieve <1ps typical rms phase jitter, easily meeting Fibre Channel and Ethernet jitter requirements. The 844001 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: