Skip to main content

Features

  • Long-term output jitter <2 nsec over 10 ?sec period
  • External PLL clock feedback path enable "zero delay" I/O clock skew configuration
  • Selectable internal feedback divider provides popular telecom and video clock frequencies (see tables below)
  • Can optionally use external feedback divider to generate other output frequencies.
  • Single 3.3 V supply, low-power CMOS
  • Power-down mode and output tri-state (pin OE)
  • Packaged in 16-pin TSSOP
  • Pb (lead) free package
  • Industrial temperature range available

Description

The MK1575-01 is a clock recovery Phase-Locked Loop (PLL) designed for clock synthesis and synchronization in cost sensitive applications. The device is optimized to accept a low-frequency reference clock to generate a high-frequency data or graphics pixel clock. External loop filter components allow tailoring of loop frequency response characteristics. For low jitter / phase noise requirements refer to the MK2069 products.

Applied Filters: