Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Extremely low additive phase jitter; supports DB400H requirements
  • 3.3V operation; standard industry power supply
  • 4 OE pins (1 for each output); easy control of clocks to CPU sockets
  • HCSL-compatible input; supports popular devices
  • 1MHz to 350MHz operating frequency; covers all popular Ethernet frequencies
  • Space saving 4mm × 4mm 24-VFQFPN; minimal board space

Description

The 9INT31H400 is a 4-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can be used at speeds up to 350MHz and is compliant with the DB400H specification. There are four OE pins on the device, each controlling one output.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applications

  • DB400H

Applied Filters: