Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential CML output pairs
  • IN, nIN pair can accept the following differential input levels:
    LVPECL, LVDS, CML
  • Maximum output frequency: 3.2GHz
  • Output skew: 5ps (typical)
  • Part-to-part skew: 100ps (maximum)
  • Additive phase jitter, RMS: 0.059ps (typical)
  • Propagation delay: 225ps (typical)
  • Operating supply modes:
    Core/Output
    2.5V/1.8V
    2.5V/1.2V
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Description

The 8S54011I is a high-speed 1-to-2 differential-to-CML fanout buffer. The 8S54011I is optimized for high speed and very low output skew, making it suitable for use in demanding applications requiring only the highest performing devices. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVPECL, and CML to be easily interfaced to the input with minimal use of external components.

The 8S54011I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8S54011ANLGIObsoleteN/AOut of StockVFQFPN16#Tray30624#Yese3 Sn-40 to 85°C
8S54011ANLGI8ObsoleteN/AOut of StockVFQFPN16#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?