Features
- Four LVCMOS/LVTTL outputs,
19Ω typical output impedance @ VDD = VDDO = 3.3V - Two Crystal oscillator input pairs
One LVCMOS/LVTTL clock input - Crystal input frequency range: 12MHz – 38.88MHz
- Output frequency: 200MHz (maximum)
- Output Skew: 40ps (maximum) @ VDD = VDDO = 3.3V
- RMS phase jitter @ 25MHz output, using a 25MHz crystal
(100Hz – 1MHz): 0.16ps (typical) @ VDD = VDDO = 3.3V - RMS phase noise at 25MHz:
Offset Noise Power
100Hz ............. -118.4 dBc/Hz
1kHz ............. -141.5 dBc/Hz
10kHz ............. -157.2 dBc/Hz
100kHz ............ -157.2 dBc/Hz - Supply Voltage Modes:
(Core/Output)
3.3V/3.3V
3.3V/2.5V
3.3V/1.8V
2.5V/2.5V
2.5V/1.8V - 0°C to 70°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Description
The 83904-02 is a low skew, high performance 1-to-4 Crystal-to-LVCMOS Fanout Buffer. The 83904-02 has selectable single-ended clock or two crystal-oscillator inputs. There is an output enable to disable the outputs by placing them into a high impedance state. Guaranteed output and part-to-part skew characteristics make the 83904-02 ideal for those applications demanding well defined performance and repeatability.
Applied Filters:
Loading