Skip to main content

Overview

Description

The 5P1103 is a programmable fanout buffer intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I²C interface.

The outputs are generated from a single reference clock. The input reference can be a crystal, external single-ended, or differential clock. The reference clock can come from one of the two redundant clock inputs and is selected by the CLKSEL pin. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation. Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The device is available in a 24-pin VFQFPN 4mm x 4mm package, with an industrial operating temperature range of -40 °C to +85 °C.

Features

  • Up to two high-performance universal differential output pairs:
    • Low RMS additive phase jitter: 0.2ps
  • Four banks of internal non-volatile in-system programmable or factory programmable OTP memory
  • I²C serial programming interface
  • One additional LVCMOS output clock
  • Two universal output pairs:
    • Each configurable as one differential output pair or two LVCMOS outputs
  • I/O standards:
    • Single-ended I/Os: 1.8V to 3.3V LVCMOS
    • Differential I/Os: LVPECL, LVDS, and HCSL
  • Input frequency ranges:
    • LVCMOS reference clock input (XIN/REF) – 1MHz to 200MHz
    • LVDS, LVPECL, HCSL differential clock input (CLKIN, CLKINB) – 1MHz to 350MHz
    • Crystal frequency range – 8MHz to 40MHz
  • Individually selectable output voltage (1.8V, 2.5V, 3.3V) for each output pair
  • Redundant clock inputs with manual switchover
  • Programmable crystal load capacitance
  • Individual output enable/disable
  • Power-down mode
  • 1.8V, 2.5V or 3.3V core VDDD, VDDA

Comparison

Applications

  • Ethernet switch/router
  • PCI Express 1.0/2.0/3.0
  • Broadcast video/audio timing
  • Multi-function printer
  • Processor and FPGA clocking
  • MSAN/DSLAM/PON
  • Fiber Channel, SAN
  • Telecom line cards
  • 1 GbE and 10 GbE

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.01 MB
Software & Tools - Other Log in to Download ZIP 2.83 MB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training

5P1103 / 5P1105 Programmable Fanout Buffers by IDT

This video introduces the 5P1103 / 5P1105 Programmable Fanout Buffers, emphasizing their performance and flexibility. The video delves into their size, cost, and power efficiency, presenting a comprehensive analysis of these features.