Features
- Low RMS Additive Phase Jitter: 50 fs
- Low output skew: 50 ps
- Operating voltages of 1.8 V to 3.3 V
- Packaged in 16-pin TSSOP and 16-pin VFQFPN
- Input clock multiplexer simplifies clock selection
- Output Enable pin tri-states outputs
- Input / Output clock frequency up to 200 MHz
- Low power CMOS technology
- 3.3 V tolerant inputs
- Extended temperature (-40°C to +105°C)
Description
The 552-02S is a low skew, single-input to eight-output clock buffer. The device offers a dual input with pin select for switching between two clock sources. It has best in class Additive Phase Jitter of sub 50 fsec.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C |
Applied Filters:
Loading