Overview
Description
The 8V97053 is a high-performance GSM1800 grade wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm x 5mm, 32-VFQFN package.
The 8V97053 Wideband RF synthesizer/PLL offers a default fractional mode with the option for an integer mode. It requires an external loop filter.
The 8V97053 has an integrated voltage-controlled oscillator (VCO), supports output frequencies from 34.375MHz to 4400MHz, and maintains superior phase noise and spurious performance.
RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.
Features
- Dual differential outputs
- Output frequency range: 34.375MHz to 4400MHz (continuous range)
- RF output divided by 1, 2, 4, 8, 16, 32, 64
- Open drain outputs (see output distribution section in the datasheet)
- Fractional-N feedback divider (also supports Integer-N mode)
- 16-bit integer and 12-bit fractional
(16-bit fractional when using the extended registers) - 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
- Single 3.3V supply
- Logic compatibility: 1.8V
- Programmable output power level: -4dBm to +5dBm
(up to +7 when using the extended registers) - Mute function
- Ultra-low PN (typical phase noise for 1.65GHz LO: -142.21dBc/Hz at 1MHz Offset)
- Lock detect indicators
- Input reference frequency: 5MHz to 310MHz
- 32-Lead, 5mm x 5mm VFQFN package
- Automatic VCO band selection (AutoCal feature)
- -40 °C to +85 °C ambient operating temperature
- Supports +105 °C case temperature
- Lead-free (RoHS 6) packaging
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Boards & Kits
Evaluation Kit for 8V97053
The 8V97053-EVK is designed to help the customer evaluate the 8V97053 RF Synthesizer/Phase-Locked Loop (PLL). When the board is connected to a PC running Timing CommanderTM through USB, the device can be configured and programmed through a Graphical User Interface (GUI) or through register...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: