Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs with 85Ω Zout; eliminate 60 resistors, save 103mm² of area
  • PCIe Gen 1–5 compliance
  • SMBus OE bits; software control of each output
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 9mm x 9mm 64-VFQFPN package; small board footprint

Description

The 9ZXL1550D is a second-generation enhanced-performance DB1900Z-derivative differential buffer. The part is a pin-compatible upgrade to the 9ZXL1550B while offering a much-improved phase jitter performance. A fixed external feedback maintains low drift for critical QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs15
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)521
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors30
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9ZXL1550DKILFActiveAvailableOut of StockVFQFPN1ku | $2.6564#Tray30207#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9ZXL1550DKILFTActiveN/AOut of StockVFQFPN1ku | $2.6564#Reel33000#0Yese3 Sn-40 to 85°CTAIWANTAIWAN

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?