Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs eliminate up to 80 terminated resistors
  • PCIe Gen 1–7 compliance
  • Drive both source-terminated and double-terminated loads
  • Selectable output slew rate via SMBus
  • Supports 85Ω output impedance
  • Open-drain LOS (Loss-Of-Signal) indication output
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 4-wire Side-Band interface and device daisy-chaining
  • SMBus write protection features with 9 selectable addresses
  • 6mm x 6mm 80-GQFN and 10mm x 10mm 72-VFQFPN packages

Description

The RC19020 is a 20-output PCIe Gen7 buffer that is backward compatible with earlier PCIe generations. The RC19020 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.

RC19020 is also pin-compatible to DB2000Q/DB2000QL plus adding Loss-Of-Signal (LOS) indication and an SBI_OUT pin for multiple clock chip daisy-chain.

Parameters

AttributesValue
Diff. Outputs20
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Power Consumption Typ (mW)716
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
Adjustable PhaseNo
Noise Floor (dBc/Hz)-154
Channels (#)2
Additive Phase Jitter Typ RMS (fs)30
FunctionFanout Buffer
Input TypeLVDS, HCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryClock Buffers & Drivers, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5
VFQFPN6.0 x 6.0 x 0.85800.5
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RC19020A072GN2#BB0ActiveAvailable2040 AprIn StockVFQFPN1ku | $2.3572#Tray30168#10.0 x 10.0 x 1.0Yese3 Sn-40 to 105°CTAIWANTAIWAN
RC19020A072GN2#KB0ActiveN/A2040 AprOut of StockVFQFPN1ku | $2.3572#Reel32500#010.0 x 10.0 x 1.0Yese3 Sn-40 to 105°CTAIWANTAIWAN
RC19020AGN6#BD0ActiveAvailable2040 AprOut of StockVFQFPN1ku | $2.3580#Tray30490#6.0 x 6.0 x 0.85Yese4 NiPdAu-40 to 105°CTAIWANTAIWAN
RC19020AGN6#KD0ActiveN/A2040 AprOut of StockVFQFPN1ku | $2.3580#Reel34000#06.0 x 6.0 x 0.85Yese4 NiPdAu-40 to 105°CTAIWANTAIWAN