Skip to main content

Features

  • 1.8V operation; reduced power consumption
  • OE# pins; support DIF power management
  • LP-HCSL differential clock outputs; reduced power and board space
  • Programmable slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • DIF outputs are blocked until PLL is locked; clean system start-up
  • Selectable 0%, -0.25%, or -0.5% spread on DIF outputs; reduces EMI
  • External 25MHz crystal; supports tight ppm with 0ppm synthesis error
  • Configuration can be accomplished with strapping pins; SMBus interface is not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 5mm x 5mm 32-VFQFPN; minimal board space
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment

Description

The 9FGV0431 is a 4-output very-low power clock generator for PCIe Gen 1–4 applications. The device has four output enables for clock management and supports two different spread spectrum levels in addition to spread off.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)58
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors8
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)1.8
Output Voltage (V)0.8V, 1.8V

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Riser cards
  • Storage
  • Networking
  • JBOD
  • Communications
  • Access points

Applied Filters: