Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Voltage Type (20V Rating)
  • Expansion to 8, 12, 16 4N Bits by Cascading Units
  • Medium Speed Operation Compares Two 4-Bit Words in 180ns (Typ.) at 10V
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and +25°C
  • Noise Margin (Over Full Package/Temperature Range) 1V at VDD = 5V 2V at VDD = 10V 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Description

Support is limited to customers who have already adopted these products.

CD4585BMS is a 4-bit magnitude comparator designed for use in computer and logic applications that require the comparison of two 4-bit words. This logic circuit determines whether one 4-bit word (Binary or BCD) is less than, equal to or greater than a second 4-bit word. The CD4585BMS has eight comparing inputs (A3, B3, through A0, B0), three outputs (A < B, = B, A > B) and three cascading inputs (A < B, A = B, A > B) that permit system designers to expand the comparator function to 8, 12, 16. . . 4N bits. When a single CD4585BMS is used, the cascading inputs are connected as follows: (A < B) = low, (A = B) = high, (A > B) = high. Cascading these units for comparison of more than 4 bits is accomplished as shown in Figure 9. The CD4585BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4T Frit Seal DIP H1E Ceramic Flatpack H6W

Applications

  • Servo Motor Controls
  • Process Controllers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreeMOQTemp. Range (°C)CAGE code
CD4585BDMSRObsoleteN/AOut of StockSBDIP16#Tube2.5mm20.3 x 7.5 x 2.415962-96674No15-55 to +125°C34371
CD4585BKMSRObsoleteN/AOut of StockCFP16#Tray1.3mm10.4 x 6.9 x 0.005962-96674No15-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?