Features
- High performance 64-bit VME to PCI bus interconnect
- Industry-proven, reliable PCI to VME bridge
- Fully compliant, 32 or 64-bit, 33 MHz PCI bus interconnect
- Integral FIFOs for write posting to maximize bandwidth utilization
- Programmable DMA controller with Linked-List mode
- Flexible interrupt logic
- Automatic initialization for VME slave-only applications
- Extensive suite of VMEbus address and data transfer modes
- Register set programmable from both the PCI and VME64 buses
- Full VMEbus system controller functionality
- Sustained transfer rates of up to 60-70 Mbytes/s
- Support for RMWs, ADOH, PCI LOCK cycles, and semaphores
- Location monitors for broadcasting interrupts and message passing
- Commercial, industrial, and extended temperature variants
- IEEE 1149.1 JTAG
Description
The CA91C142D (Universe II) is the industry's leading high-performance PCI to VME interconnect. It is fully compliant with the VME64 bus standard, and is tailored to support advanced PCI processors and peripherals. With a zero wait state implementation for write transactions, and the capability to support pre-fetch reads and multi-beat transactions, the Universe II provides high performance utilization of the PCI bus.
The Universe II eases development of VMEbus systems by providing direct connection to a local PCI bus. The device is ideally suited for CPU or peripheral boards functioning as both master and slave in the VMEbus system. Bridging is accomplished through a decoupled architecture with independent FIFOs for inbound (VME to PCI), outbound (PCI to VME), and DMA traffic. With this architecture, throughput is maximized without sacrificing bandwidth on either bus.
Designing with the Universe II eases the development of VME Single Board Computers (SBCs) and I/O peripherals targeting the military, aerospace, industrial automation and medical markets.
Parameters
| Attributes | Value |
|---|---|
| VME Bus | VME64 |
| PCI Bus | 33MHz PCI (64-bit 5.0V) |
| Temp. Range (°C) | -40 to 85°C, -55 to 125°C, 0 to 70°C |
| Power Consumption Max (W) | 3.2 |
| Pkg. Code | BG313, BGG313 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| PBGA | 35.0 x 35.0 x 2.3 | 313 | 1.27 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Peak Reflow Temp (C) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CA91C142D-25EE | Active | N/A | In Stock | PBGA | 1ku | $941.89 | 313# | Tray | 3 | 225C | No | e0 | -55 to 125°C |
| CA91C142D-33CE | Active | N/A | In Stock | PBGA | 1ku | $492.35 | 313# | Tray | 3 | 225C | No | e0 | 0 to 70°C |
| CA91C142D-33CEV | Active | N/A | In Stock | PBGA | 1ku | $492.35 | 313# | Tray | 3 | 260C | Yes | e1 SnAgCu | 0 to 70°C |
| CA91C142D-33IE | Active | N/A | In Stock | PBGA | 1ku | $649.33 | 313# | Tray | 3 | 225C | No | e0 | -40 to 85°C |
| CA91C142D-33IEV | Active | N/A | In Stock | PBGA | 1ku | $649.33 | 313# | Tray | 3 | 260C | Yes | e1 SnAgCu | -40 to 85°C |
Filters
Applied Filters
- DatasheetCA91C142D (Universe IID) DatasheetRECOMMENDEDPDF 1011 KB R15DS0034EU0100 Rev.1.00 Jul 02, 2024
- Application NotePDF 164 KB 7WDXRDKU4E7E-5-57757 Sep 26, 2014
- Manual - Hardware
- Application NotePDF 188 KB 7WDXRDKU4E7E-5-39831 Oct 16, 2009
- Device Errata
- Product Change NoticePDF 128 KB 7WDXRDKU4E7E-5-60595 May 02, 2016
- Product Change NoticePDF 23 KB 7WDXRDKU4E7E-5-58072 Dec 23, 2014
- DatasheetCA91C142D (Universe IID) DatasheetRECOMMENDEDPDF 1011 KB R15DS0034EU0100 Rev.1.00 Jul 02, 2024
Recommended Documents (1)
- DatasheetCA91C142D (Universe IID) DatasheetRECOMMENDEDPDF 1011 KB R15DS0034EU0100 Rev.1.00 Jul 02, 2024
Datasheets (1)
- Manual - Hardware
Manuals & Guides (1)
- Application NotePDF 164 KB 7WDXRDKU4E7E-5-57757 Sep 26, 2014
- Application NotePDF 188 KB 7WDXRDKU4E7E-5-39831 Oct 16, 2009
Application Notes & White Papers (2)
- Product Change NoticePDF 128 KB 7WDXRDKU4E7E-5-60595 May 02, 2016
- Product Change NoticePDF 23 KB 7WDXRDKU4E7E-5-58072 Dec 23, 2014
Product Notices (PCN, EOL, etc) (2)
- Device Errata
Errata & Technical Updates (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.