Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.9 x 4.31
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Country of AssemblyPHILIPPINES
Country of Wafer FabricationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader, System Settings
InterfaceSingle, Dual SPI
Key BenefitLow read and power down current
Longevity2034 Jan
MOQ4000
Memory ClassFusionHD
Memory Density1
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.9 x 4.31
Price (USD)$1.15316
Qty. per Reel (#)4000
Read Current (mA)3.5
Speed104 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25XE011 is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.