| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC 208MIL 8S2 8 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOIC 208MIL 8S2 8 |
| Deep Power Down (µA) | 2 |
| Interface | Single, Dual, Quad SPI |
| Memory Class | Standard Flash |
| Memory Density | 16 |
| Operating Voltage Range (V) | 2.5 - 3.6 |
| Read Current (mA) | 4 |
| Speed | 104 MHz |
| Supply Voltage Vcc (V) | 2.5 - 2.5 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.5-3.6 |
The AT25SF161is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25SF161 is ideal for data storage as well, eliminating the need for additional data storage devices.