| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 2 x 3 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | DFN |
| Carrier Type | Tape & Reel |
| Deep Power Down (µA) | 2 |
| Interface | Single, Dual, Quad SPI |
| MOQ | 5000 |
| Memory Class | Standard Flash |
| Memory Density | 4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Operating Voltage Range (V) | 2.5 - 3.6 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2 x 3 |
| Qty. per Reel (#) | 5000 |
| Read Current (mA) | 4 |
| Speed | 104 MHz |
| Supply Voltage Vcc (V) | 2.5 - 2.5 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.5-3.6 |
The AT25SF041 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25SF041 is ideal for data storage as well, eliminating the need for additional data storage devices.