| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.1.a |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | SOICW |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | CHINA |
| Deep Power Down (µA) | 0.5 |
| Flash by Task | Boot Loader, Execute-in-Place |
| Interface | Quad SPI (default), Single, Dual, QPI |
| Key Benefit | Standard features |
| Longevity | 2034 Oct |
| Memory Class | Standard Flash |
| Memory Density | 256 |
| Memory Type | Standard |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Pb (Lead) Free | Yes |
| Price (USD) | $3.11562 |
| Qty. per Carrier (#) | 2000 |
| Qty. per Reel (#) | 2000 |
| Read Current (mA) | 11 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 2.7 - 3.6 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.7-3.6 |
The AT25QF2561C is a 256Mbit Serial Peripheral Interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connected applications. It can be used for storing program memory that is booted from flash memory into embedded or external RAM and/or it can be used for directly executing the code from the flash memory (execute in place (XiP). To enable fast execution, the AT25QF2561C supports Quad SPI and QPI interfaces operating up to 133MHz in addition to a double transfer rate of data up to 84MHz. The AT25QF2561C has the Quad SPI enabled by default. All other features and performance metrics are identical with AT25SF2561C.