Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
256Mbit, 3V SPI Serial Flash Memory with Quad I/O Enabled (Single, Dual), QPI and DTR Support

Package Information

CAD Model:View CAD Model
Pkg. Type:6x8 DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. Type6x8 DFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationCHINA
Deep Power Down (µA)0.5
Flash by TaskBoot Loader, Execute-in-Place
InterfaceQuad SPI (default), Single, Dual, QPI
Key BenefitStandard features
Longevity2034 Oct
Memory ClassStandard Flash
Memory Density256
Memory TypeStandard
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Price (USD)$2.57606
Qty. per Carrier (#)2000
Qty. per Reel (#)2000
Read Current (mA)11
Speed133 MHz
Supply Voltage Vcc (V)2.7 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6

Description

The AT25QF2561C is a 256Mbit Serial Peripheral Interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connected applications. It can be used for storing program memory that is booted from flash memory into embedded or external RAM and/or it can be used for directly executing the code from the flash memory (execute in place (XiP). To enable fast execution, the AT25QF2561C supports Quad SPI and QPI interfaces operating up to 133MHz in addition to a double transfer rate of data up to 84MHz. The AT25QF2561C has the Quad SPI enabled by default. All other features and performance metrics are identical with AT25SF2561C.