| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC 150MIL 8S1 8 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free |
| Sample Catalog | Request Samples |
| Moisture Sensitivity Level (MSL) | 1 |
| Deep Power Down (µA) | 8 |
| Flash by Task | Boot Loader |
| Interface | Single, Dual SPI |
| Key Benefit | Standard features, 2 Volt |
| Memory Class | Standard Flash |
| Memory Density | 16 |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Pkg. Type | SOIC 150MIL 8S1 8 |
| Read Current (mA) | 10 |
| Speed | 100 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.65 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 1.65-1.95 |
The AT25DL161 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high level system interrupts.