| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 6 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | 3A991.b.1.a |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Deep Power Down (µA) | 5 |
| Flash by Task | Boot Loader |
| Interface | Single, Dual SPI |
| Key Benefit | Standard features |
| MOQ | 1140 |
| Memory Class | Standard Flash |
| Memory Density | 32 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5 x 6 |
| Pkg. Type | DFN |
| Qty. per Reel (#) | 570 |
| Read Current (mA) | 12 |
| Speed | 100 MHz |
| Supply Voltage Vcc (V) | 2.7 - 2.7 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.7-3.6 |
The AT25DF321A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.