Skip to main content
Renesas Electronics Corporation

Memory IPs

Renesas memory IPs deliver reliable, high-performance memory solutions for a wide range of applications, from networking to industrial systems. Our TCAM IPs are optimized for high-speed searches, offering efficiency, performance, and flexibility. With compact design and low power consumption, our memory IPs bring versatility and reliability to performance-critical applications.

Versatile Compact Design

Optimized for seamless integration in space-constrained applications

Low Power Consumption

Low leak retention mode and power-off mode for energy-efficient operation

Trusted IDM Design Quality

Proven reliability with a track record of performance in countless products

Some IPs listed below are available only as custom designs. Please contact us for more information.

FunctionIP nameProcess (or Soft macro)StatusDocumentInquiry
SRAMSRAM: 1WR, 1W1R (2clk), 2WR (2clk)TSMC 40nmAvailable
(specification consultation required)
pdf_icon_for_table.pngEmail
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk, 1clk), 2W2R (1clk)TSMC 28nm
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk)TSMC 16nm
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk)TSMC 12nm
SRAM: 1WR, 1W1R (2clk)TSMC 7nm
SRAM: 1WR 1.8-3.3VTSMC 40nmPreliminary
(inquiry required)
TCAMTCAM IP SolutionSMIC 40nmAvailable
(specification consultation required)
pdf_icon_for_table.pngEmail
TSMC 28nm
TSMC 16nm
TSMC 12nm
TSMC 7nm