Skip to main content
Renesas Electronics Corporation

Digital IPs

For Digital IP, we can provide a Soft Macro of proven peripheral function IP for our wide variety of microcontrollers, such as timers, SCI, etc. Peripheral functions are also provided as part of the processor IP subsystem, other than those listed below.

FunctionIP NameProcess (or Soft Macro)StatusDocumentInquiry
TimerGPT
32-bit General PWM Timer
(8 channels + 3-phase full-wave PWM generator for brushless DC motor)
Soft MacroAvailablepdf_icon_for_table.pngContact