Features
- 16-channel LED driver with internal current sink MOSFET
- Integrated current setting resistors for lower BOM cost
- 30V maximum output voltage per channel
- Highly accurate absolute current accuracy of ±1%
- Individual 12-bit PWM for each output and one 10-bit global analog dimming control
- Improves contrast ratio and saves power via local dimming
- Comprehensive protection features:
- Individual LED short protection
- External reset input – Holds outputs off until the system is ready
- Register Lock/Unlock
- LED open-fault detection
- Over-temperature protection
- SPI daisy-chain interface simplifies design when supporting more than 16 LED strings
- 3 SPI communication protection modes in one LED driver
- Internal PLL ensures jitter-free operation even with a noisy VSYNC signal
Description
The AS3812 LED driver for LCD backlighting integrates 16 highly accurate current sinks with digital control technology to improve brightness control for 4K and HDR LCD displays. Absolute current accuracy of better than ±1% combined with high resolution dimming control allows for the highest brightness uniformity across the panel.
The AS3812 offers 12-bit individual dimming control. This feature reduces power consumption and increases the contrast ratio through optimized local dimming. A single, 10-bit global dimming control also provides uniform brightness control over the full panel.
Enhanced DC/DC feedback control for up to two external DC/DC converters controlled by an SPI bus and a full array of protection features makes the AS3812 flexible and fully protected for any LCD display system.
Applications
- LCD backlighting for Ultra HD/4K HDR TVs
- HDR notebooks/monitor displays
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| AS3812A-ZQFT | Obsolete | N/A | Out of Stock | 32 QFN | 32# | Tape & Reel | 3 | Yes |
- Datasheet - Short-FormAS3812 Short-Form DatasheetRECOMMENDEDPDF 306 KB R16DO0039EU0120 Rev.1.20 Jul 17, 2024
- Datasheet - Short-FormAS3812 Short-Form DatasheetRECOMMENDEDPDF 306 KB R16DO0039EU0120 Rev.1.20 Jul 17, 2024
Recommended Documents (1)
- Datasheet - Short-FormAS3812 Short-Form DatasheetRECOMMENDEDPDF 306 KB R16DO0039EU0120 Rev.1.20 Jul 17, 2024
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.