Skip to main content

Overview

Description

The ISL54410EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54410 audio/USB 2.0 wired-OR switch. The ISL54410 µTQFN IC is soldered onto its evaluation board and designated as U1.

The ISL54410 is a dual single-pole/single-throw (SPST) audio switch with low OFF capacitance on the output terminals. This allows USB 2.0 high-speed signals to be connected to the output terminals with minimal degradation of the USB signal in a wired-OR configuration for 2:1 multiplexing of audio and USB 2.0 signals to a common connector. Additionally, the ISL54410 features integrated audio click and pop elimination.

Features

  • Standard USB connectors
  • BNC input jacks and headphone speaker jack
  • On-board or external logic control
  • Convenient test points and connections for test equipment

Applications

  • Consumer entertainment systems
  • MP3 and other personal media players
  • Cellular/Mobile phones and PDAs

Documentation

Type Title Date
Manual - Development Tools PDF 317 KB
Datasheet PDF 736 KB
2 items

Product Options

Applied Filters: