Skip to main content
Renesas Electronics Corporation

Features

  • 5MHz gain bandwidth product at AV = 100
  • 2mA typical supply current
  • 240µV maximum offset voltage (SOIC package)
  • 6nA typical input bias current (SOIC package)
  • Down to 2.4V single supply voltage range
  • Rail-to-rail input and output
  • -40 °C to +125 °C operation
  • Pb-Free (RoHS compliant)

Description

The ISL28236 is a low-power dual operational amplifier optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two Ni-Cd batteries. The device features a gain-bandwidth product of 5MHz. The ISL28236 features an Input Range Enhancement Circuit (IREC), which enables the amplifier to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0.25V above the positive supply and to the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail. The part typically draws less than 1mA supply current per amplifier while meeting excellent DC accuracy, AC performance, noise and output drive specifications. The ISL28236 is available in the 8 Ld SOIC and the 8 Ld MSOP. Operation is guaranteed over the -40 °C to +125 °C temperature range.

Applications

  • Low-end audio
  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC Buffers
  • DAC output amplifiers

Applied Filters: