Features
- Input offset voltage ±2mV (Typ.)
- Input bias current 10pA (Typ.)
- Slew rate 3V/μs (Typ.)
- Zero cross frequency 1MHz (Typ.)
- Circuit current 400μA (Typ.)
- Operates from ± 2V
- Built-in phase correction circuit
- Built-in output short circuit protection circuit
- Standard dual op amp terminal connection
- 8-pin plastic SOP package
Description
The µPC832, 4062 low current consumption J-FET input operational amplifier achieves a low power consumption of ICC 400μA Typ. and low voltage operation from ±2V. Since it has a J-FET input, the input impedance is high, and the AC characteristics are significantly improved compared to conventional low-power consumption operational amplifiers. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +85 |
| Bandwidth (MHz) | 1 |
| Offset Voltage (Max) (mV) | 10 |
| IBIAS (nA) | 0.01 |
| IOUT (A) | 0.035 |
| CMRR (dB) | 90 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 2 - 16 |
| IS per Amp (mA) | 0.4 |
| Single Supply Voltage Range (V) | 2 - 16 |
| Slew Rate (V/µs) | 3 |
| VS (Min) (V) | 2 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Supply Current Icc/Idd (Max) (mA) | 0.4 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: