Features
- Supply Voltage: 1.71V to 5.5V
- Low Quiescent Current: 375nA per Amplifier (typ.)
- Rail-to-Rail Input/Output
- Low Offset Voltage: ±200µV (typ.)
- Low Offset Drift: 1µV/°C (typ.)
- DC Precision
- PSRR: 115dB
- CMRR: 100dB
- AOL: 120dB
- Zero-Crossover
- Gain-Bandwidth Product: 10kHz (typ.)
- Industrial Temperature Range: -40°C to 85°C
Description
The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 0.01 |
| Gain Min | 1 |
| IBIAS (nA) | 0.002 |
| IOUT (A) | 0.01 |
| CMRR (dB) | 100 |
| PSRR (db) | 115 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| IS per Amp (mA) | 0.00038 |
| Single Supply Voltage Range (V) | 1.71 - 5.5 |
| Slew Rate (V/µs) | 0.005 |
| VOUT (V) | 5.5 |
| VS (Max) (V) | 5.5 |
| AVOL (dB) | 120 |
| Enable | Yes |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN | 2.0 x 3.5 | 20 | 0.4 |
Applications
- Battery-Powered Devices
- Portable Devices
- Wearable Products
- Gas Sensors
- Pressure Sensors
- Medical Monitors
- Smoke Detectors
- Active RFID Reader
- Energy Harvester
Applied Filters: