Skip to main content
Renesas Electronics Corporation

Features

  • Power Supply Voltage: +3V to +32V (Min. to Max.)
  • Input Offset Voltage (TA @ -40 °C to +125 °C): ±1mV (Max.)
  • Input Offset Voltage Temperature Drift: ±1µV/°C (Typ.)
  • Gain Bandwidth Product (f = 100kHz): 4MHz (Typ.)
  • Slew Rate (V± = ±15V): 7V/μs (Typ.)
  • Stability to Capacitive Load (Capacitive Load, 1000pF)
  • Built-in Phase Correction Circuit
  • Built-in Output Short-Circuit Protection Circuit

Description

The REAC842G is a single power and dual operational amplifier featuring a low input offset voltage (VIO ≤ ±1mV) and low input offset voltage temperature drift. It incorporates a high-speed PNP transistor, enhancing characteristics such as slew rate, gain bandwidth, and stabilization of the withstand load capacitance, all without crossover distortion. As a high slew rate product, it provides high-speed signal amplification suitable for a wide range of sensor applications, including motors. Additionally, its small MSOP package allows for mounting near sensors, reducing board size and increasing design flexibility.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125
Bandwidth (MHz)4
Gain Min25000
Offset Voltage (Max) (mV)1
IBIAS (nA)6
IOUT (A)0.03
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 32
Output Voltage Swing Range (V)VOL1+13.7(Min.)-13.7(Max)VOL2+13.5(Min.)-13.5(Max)
IS per Amp (mA)2.15
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)5.5
VS (Min) (V)3
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))1
Supply Current Icc/Idd (Max) (mA)6
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
MSOP80.65
SOP81.27

Applied Filters: