Lead Count (#) | 100 |
Pkg. Code | NQQ100 |
Pitch (mm) | 0.5 |
Pkg. Type | VFQFPN |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.55 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 100 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Qty. per Reel (#) | 3000 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Singapore |
Price (USD) | 6.82003 |
100M Non-SSC Outputs | 16 |
100M SSC Outputs | 16 |
25M Outputs | 3 |
Advanced Features | 25MHz output(s), 100MHz output(s), Spread Spectrum, PFT |
App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6 |
Architecture | Common, SRIS, SRNS |
Chipset Manufacturer | Intel |
Chipset Name | Emmitsburg |
Clock Spec. | CK440Q |
Diff. Output Signaling | LP-HCSL |
Diff. Outputs | 20 |
Diff. Termination Resistors | 0 |
Function | Generator |
Length (mm) | 8 |
Longevity | 2040 Apr |
MOQ | 3000 |
Output Impedance | 85 |
Output Type | LP-HCSL |
PCI 33.33M Outputs (#) | 0 |
Package Area (mm²) | 64 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.55 |
Pkg. Type | VFQFPN |
Power Consumption Typ (mW) | 875 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 3.3 - 3.3 |
Tape & Reel | Yes |
Thickness (mm) | 0.55 |
Width (mm) | 8 |
Xtal Freq (MHz) | 25 - 25 |
The 9SQ440 is an Intel CK440 main clock synthesizer for Intel cloud and HPC platforms, and newer Intel-based server platforms. 9SQ440 is a single-chip, PCIe Gen6 compliant, and is designed to work as a complete clock solution or in combination with DB2000Q-compliant clock buffers to provide point-to-point clocks to multiple receiving agents.