Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
20-Output DB2000QL PCIe Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NHG80
Lead Count (#):80
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN, THAILAND
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses, Side Band interface
App Jitter Compliance25G EDR, IF-UPI, PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, DB2000Q, QPI, UPI
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Clock Spec.DB2000QL
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs20
Diff. Termination Resistors24
Feedback InputNo
FunctionFanout Buffer
Input Freq (MHz)1 - 400
Input TypeHCSL
Inputs (#)1
Lead CompliantNo
Length (mm)6
MOQ490
Output Banks (#)1
Output Enable (OE) Pins8
Output Freq Range (MHz)1 - 400
Output Impedance85
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)20
PLLNo
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Pkg. TypeVFQFPN
Power Consumption Typ (mW)488
Price (USD)$3.73362
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.85
Width (mm)6

Description

The 9QXL2001B is a 20-output very-low-additive phase jitter fanout buffer for PCIe Gen 4, Gen 5, and UPI applications. The 9QXL2001B provides two methods to control output enables; standard OE# pins and SMBus enable bits, or a simple 3-wire serial interface that is independent of the SMBus. The OE Control Mode is set via a hardware strap. It offers integrated terminations for 85Ω transmission lines.