Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCIe Gen 1–4 CC-compliant
  • 1.8V operation: reduced power consumption
  • OE# pins: support DIF power management
  • LP-HCSL differential clock outputs: reduced power and board space
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • DIF outputs are blocked until PLL is locked: clean system start-up
  • Selectable 0%, -0.25%, or -0.5% spread on DIF outputs: reduces EMI
  • External 25MHz crystal; supports tight ppm with 0ppm synthesis error
  • Configuration can be accomplished with strapping pins: SMBus interface is not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space saving 4mm x 4mm 24-pin VFQFPN; minimal board space

Description

The 9FGV0231 is a 2-output very-low power clock generator for PCIe Gen 1–4 Common Clocked (CC) applications. The device has two output enables for clock management and supports two different spread spectrum levels in addition to spread off.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)45
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors4
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)1.8
Output Voltage (V)0.8V, 1.8V
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applications

  • Riser cards
  • Storage
  • Networking
  • JBOD
  • Communications
  • Access points
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9FGV0231AKILFActiveAvailable2040 AprIn StockVFQFPN1ku | $1.2124#Tray10490#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9FGV0231AKILFTActiveN/A2040 AprIn StockVFQFPN1ku | $1.2124#Reel12500#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
9FGV0231AKLFActiveAvailable2040 AprIn StockVFQFPN1ku | $1.124#Tray10490#Yese3 Sn0 to 70°CTAIWANTAIWAN
9FGV0231AKLFTActiveN/A2040 AprIn StockVFQFPN1ku | $1.124#Reel12500#0Yese3 Sn0 to 70°CTAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?