Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 - 0.7 V current mode differential HCSL output pairs
  • 1 - 3.3 V LVTTL REF output
  • Pin-to-Pin with 9FG104D/Easy upgrade to PCIe Gen3
  • Generates common frequencies from 14.318 MHz or 25 MHz; single part supports multiple applications
  • Provides copy of reference output; eliminates need for additional crystal or oscillator
  • Unused outputs may be disabled in Hi-Z save system power
  • Device may be configured by SMBus and/or strap pins; can be used in systems without SMBus
  • Cycle-to-cycle jitter: < 50 ps with 25 MHz input
  • Output-to-output skew: <50 ps
  • Phase jitter: PCIe Gen3 < 1 ps RMS
  • Phase jitter: QPI 9.6 GB/s < 0.2 ps RMS
  • 10 ppm synthesis error with 25 MHz input and Spread Off

Description

The 9FG430 is a Frequency Timing Generator that provides 4 HCSL differential output pairs. These outputs support PCI-Express Gen3, and QPI applications. The part supports Spread Spectrum and synthesizes several additional output frequencies from either a 14.31818 MHz crystal, a 25 MHz crystal or reference input clock. The 9FG430 also outputs a copy of the reference clock. Complete control of the device is available via strapping pins or via the SMBus interface.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9FG430AFILFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
9FG430AFILFTObsoleteN/AOut of StockSSOP28#Reel11500#054.1mm²10.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
9FG430AFLFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
9FG430AFLFTObsoleteN/AOut of StockSSOP28#Reel11500#054.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
9FG430AGILFObsoleteN/AOut of StockTSSOP28#Tube1050#42.7mm²9.7 x 4.4 x 1.0Yese3 Sn-40 to 85°C
9FG430AGILFTObsoleteN/AOut of StockTSSOP28#Reel12000#042.7mm²9.7 x 4.4 x 1.0Yese3 Sn-40 to 85°C
9FG430AGLFObsoleteN/AOut of StockTSSOP28#Tube1050#42.7mm²9.7 x 4.4 x 1.0Yese3 Sn0 to 70°C
9FG430AGLFTObsoleteN/AOut of StockTSSOP28#Reel12000#042.7mm²9.7 x 4.4 x 1.0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?