Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs; saves 14 resistors and 24mm² compared to standard HCSL
  • PCIe Gen 1–5 compliance
  • 41mW typical power consumption; eliminates thermal concerns
  • Outputs can optionally be supplied from any voltage between 1.05V and 1.8V; maximum power savings
  • OE# pin for each output; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • SMBus-selectable features allow optimization to customer requirements
    • Slew rate for each output; allows tuning for various line lengths
    • Differential output amplitude; allows tuning for various application environments
  • 1MHz to 200MHz operating frequency
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
  • Device contains default configuration; SMBus interface is not required for device operation
  • Space-saving 5mm x 5mm 40-pin VFQFPN; minimal board space

Description

The 9DBV0731 7-output 1.8V HCSL fanout clock buffer is a member of Renesas' full-featured PCIe family. The device has seven output enables for clock management and three selectable SMBus addresses.

Applied Filters: