Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • LP-HCSL outputs; save 10 resistors and 17mm² compared to standard HCSL
  • PCIe Gen 1–5 compliance
  • 50mW typical power consumption; eliminates thermal concerns
  • OE# pin for each output; support DIF power management
  • HCSL differential input; can be driven by common clock sources
  • Spread spectrum tolerant; allows reduction of EMI
  • SMBus-selectable features allow optimization to customer requirements
    • Slew rate for each output; allows tuning for various line lengths
    • Differential output amplitude; allows tuning for various application environments
  • 1MHz to 200MHz operating frequency
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
  • Device contains default configuration; SMBus interface is not required for device operation
  • Space saving 32-pin 5mm x 5mm VFQFPN; minimal board space

Description

The 9DBV0531 5-output 1.8V PCIe fanout clock buffer has five output enables for clock management and three selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs5
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)45
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors16
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 200
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: