Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1.8 V operation: minimal power consumption
  • OE# pins: support DIF power management
  • HCSL compatible differential input: can be driven by common clock sources
  • LP-HCSL differential clock outputs: reduced power and board space
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • Pin/software selectable PLL bandwidth and PLL Bypass: minimize phase jitter for each application
  • Outputs blocked until PLL is locked: clean system start-up
  • Software selectable 50 MHz or 125 MHz PLL operation: useful for Ethernet applications
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface works with legacy controllers
  • Space-saving 5x5 mm 32-pin VFQFPN: minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment

Description

The 9DBV0431 is a 4-output very low power buffer for 100 MHz PCIe Gen1, Gen2 and Gen3 applications. It can also be used for 50M or 125M Ethernet Applications via software frequency selection. The device has 4 output enables for clock management.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 170
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)65
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors8
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)30 - 175
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9DBV0431AKILFActiveAvailable2040 AprIn StockVFQFPN1ku | $1.5932#Tray30490#Yese3 Sn-40 to 85°CMALAYSIATAIWAN
9DBV0431AKILFTActiveN/A2040 AprOut of StockVFQFPN1ku | $1.5932#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIATAIWAN
9DBV0431AKLFActiveAvailable2040 AprOut of StockVFQFPN1ku | $1.4432#Tray30490#Yese3 Sn0 to 70°CMALAYSIATAIWAN
9DBV0431AKLFTActiveN/A2040 AprOut of StockVFQFPN1ku | $1.4432#Reel32500#0Yese3 Sn0 to 70°CMALAYSIATAIWAN