Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Loss of Signal (LOS) output; supports fault tolerant systems
  • Supports PCIe Gen 1–5 CC and IR in fanout mode
  • Supports PCIe Gen 1–5 CC in High Bandwidth Zero Delay Buffer (ZDB) mode
  • Direct connection to 100Ω transmission lines; saves 24 resistors compared to standard PCIe devices
  • Spread spectrum tolerant; allows reduction of EMI
  • Pin/SMBus selectable PLL bandwidth and PLL Bypass; minimize phase jitter for each application
  • Easy AC coupling to other logic families, see application note AN-891.
  • Space saving 5mm × 5mm 40-VFQFPN; minimal board space

Description

The 9DBL0643 zero-delay/fanout buffer is a low-power high-performance member of Renesas' full-featured PCIe family. The buffer supports PCIe Gen 1–5 and provides a Loss of Signal (LOS) indicator. The device is an easy upgrade from the 9DBL0641.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)169
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 200
Additive Phase Jitter Typ RMS (fs)300
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4

Applications

  • PCIe Riser Cards
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control/Embedded
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9DBL0643ANDGIActiveAvailableOut of StockVFQFPN1ku | $1.6140#Tray30490#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9DBL0643ANDGI8ActiveN/AOut of StockVFQFPN1ku | $1.6140#Reel32500#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?