Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8 - 0.7 V current-mode differential output pairs
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • Spread spectrum modulation tolerant, 0 to -0.5% down spread and +/- 0.25% center spread.
  • Supports undriven differential outputs in PD# and SRC_STOP# modes for power management.
  • Supports polarity inversion to the output enables, SRC_STOP and PD.
  • Outputs cycle-cycle jitter < 50 ps
  • Outputs skew: 50 ps
  • 50 - 200 MHz operation
  • Extended frequency range in bypass mode to 400 MHz
  • PCI Express® Gen I compliant
  • Real time PLL lock detect output pin
  • 48-pin SSOP/TSSOP package
  • Available in RoHS compliant packaging

Description

The 9DB801C is a DB800 Version 2.0 Yellow Cover part with PCI Express® support. It can be used in PC or embedded systems to provide outputs that have low cycle-to-cycle jitter (50 ps), low output-to-output skew (100 ps), and are PCI Express® gen 1 compliant. The 9DB801C supports a 1 to 8 output configuration, taking a spread or non spread differential HCSL input from a CK410(B) main clock such as 954101 and 932S401, or any other differential HCSL pair. 9DB801C can generate HCSL or LVDS outputs from 50 to 200 MHz in PLL mode or 0 to 400 MHz in bypass mode. There are two de-jittering modes available selectable through the HIGH_BW# input pin, high bandwidth mode provides de-jittering for spread inputs and low bandwidth mode provides extra de-jittering for non-spread inputs. The SRC_STOP#, PD#, and individual OE# real-time input pins provide completely programmable power management control.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Chipset NameInput Freq (MHz)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9DB801BFLFObsoleteN/AIn StockSSOP48#Tube1030#Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 200119.3mm²0.64mm15.9 x 7.5 x 2.3Yese3 Sn0 to 70°C
9DB801BFLFTObsoleteN/AIn StockSSOP48#Reel11000#0Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 200119.3mm²0.64mm15.9 x 7.5 x 2.3Yese3 Sn0 to 70°C
9DB801BGLFObsoleteN/AIn StockTSSOP48#Tube1039#Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 20076.3mm²0.5mm12.5 x 6.1 x 1.0Yese3 Sn0 to 70°C
9DB801BGLFTObsoleteN/AOut of StockTSSOP48#Reel12000#0Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 20076.3mm²0.5mm12.5 x 6.1 x 1.0Yese3 Sn0 to 70°C
9DB801CFLFObsoleteN/AIn StockSSOP48#Tube1030#Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 200119.3mm²0.64mm15.9 x 7.5 x 2.3Yese3 Sn0 to 70°C
9DB801CFLFTObsoleteN/AOut of StockSSOP48#Reel11000#0DB800200119.3mm²0.64mm15.9 x 7.5 x 2.3Yese3 Sn0 to 70°C
9DB801CGLFObsoleteN/AOut of StockTSSOP48#Tube1039#Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle100 - 20076.3mm²0.5mm12.5 x 6.1 x 1.0Yese3 Sn0 to 70°C
9DB801CGLFTObsoleteN/AOut of StockTSSOP48#Reel12000#0DB80020076.3mm²0.5mm12.5 x 6.1 x 1.0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?