Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Six differential LVPECL output pairs
  • One differential clock input
  • CLK and nCLK supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 140MHz
  • Input frequency range: 90MHz - 140MHz
  • VCO range: 450MHz - 700MHz
  • Output skew: 135ps (maximum)
  • Cycle-to-Cycle jitter: 30ps (maximum)
  • RMS phase jitter @ 100MHz, (1.5MHz - 22MHz): 3ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package
  • Industrial temperature information available upon request

Description

The 9DB306 is a high performance 1-to-6 Differential-to- LVPECL Jitter Attenuator designed for use in PCI Express systems. In some PCI Express systems, such as those found in desktop PCs, the PCI Express clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a zero delay buffer may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 9DB306 has 2 PLL bandwidth modes. In low bandwidth mode, the PLL loop BW is about 500kHz and this setting will attenuate much of the jitter from the reference clock input while being high enough to pass a triangular input spread spectrum profile. There is also a high bandwidth mode which sets the PLL bandwidth at 1MHz which will pass more spread spectrum modulation. For SerDes which have x30 reference multipliers instead of x25 multipliers, 5 of the 6 PCI Express outputs (PCIEX1:5) can be set for 125MHz instead of 100MHz by configuring the appropriate frequency select pins (FS0:1). Output PCIEX0 will always run at the reference clock frequency (usually 100MHz) in desktop PC PCI Express Applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9DB306BFLFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
9DB306BFLFTObsoleteN/AOut of StockSSOP28#Reel11500#054.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
9DB306BLLFObsoleteN/AIn StockTSSOP28#Tube1050#42.7mm²9.7 x 4.4 x 1.0Yese3 Sn0 to 70°C
9DB306BLLFTObsoleteN/AIn StockTSSOP28#Reel12000#042.7mm²9.7 x 4.4 x 1.0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?