Skip to main content

Features

  • 6 - 0.7 V current mode differential output pairs (HCSL)
  • CLKREQ# pin for outputs 1 and 4/ supports Express Card applications
  • PLL or bypass mode/PLL can dejitter incoming clock
  • Selectable PLL bandwidth/minimizes jitter peaking in downstream PLL's
  • Spread Spectrum Compatible/tracks spreading input clock for low EMI
  • SMBus Interface/unused outputs can be disabled
  • Cycle-to-cycle jitter < 50 ps
  • Output-to-output skew < 50 ps

Description

The 9DB106 zero-delay buffer supports PCIe Gen1 and Gen2 clocking requirements. The 9DB106 is driven by a differential SRC output pair from an IDT CK410/CK505-compliant main clock generator. It attenuates jitter on the input clock and has a selectable PLL bandwidth to maximize performance in systems with or without Spread-Spectrum clocking. An SMBus interface allows control of the PLL bandwidth and bypass options, while 2 clock request (CLKREQ#) pins make the 9DB106 suitable for Express Card applications.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingHCSL
Output Freq Range (MHz)80 - 105
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)429
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors24
Package Area (mm²)42.7
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)100 - 100
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP9.7 x 4.4 x 1.0280.65

Applied Filters: